Powersports

Gates is pushing the limits of powersports performance.

When you go off-road, your vehicle can't go offline. The next generation of continuously variable transmission (CVT) belts are higher performing and more durable than ever before.

Gates® G-Force™ belt portfolio utilizes proprietary design software, advanced materials and process technology to meet the demands of your recreational powersports equipment.

Whether trail riding, farming, ranching or extreme riding — Gates® G-Force™ belts are engineered for the most demanding off-road conditions.

NEW G-FORCE REDLINE CVT BELTS

The CVT belt that takes the heat like no other. Today’s high-performance platforms place greater power transmission demands on belt technology than ever before. Rapid acceleration and high variable torque loads generate tremendous compression and excessive heat which degrade belt performance. Gates® G-Force™ RedLine™ CVT belts are made of our unique, patented fiber-reinforced EE compound which offers significantly greater axial stiffness and thermal resistance than any other belt composite, resulting in exceptional heat resistance, durability and load-carrying capabilities in extreme riding conditions. The result is a power transmission belt that can better withstand the extreme friction, severe compressive forces and excessive heat that your CVT system presents due to high acceleration, frequent back shifting and heavy loads. To find the right G-Force RedLine belt for your application download this spreadsheet.

GATES G-FORCE C12® BELTS

Meet the industry's first true carbon tensile belt — Gates® G-Force™ C12 Continuously Variable Transmission (CVT) belts are engineered for drop-in* performance, featuring exceptional strength, flexibility and durability for ATVs, UTVs, side-by-sides and snowmobiles. To find the right C12 belt for your application visit navigates.gates.com.

* Clutch deflection may need adjustment as necessary.

GATES G-FORCE® BELTS

Gates® G-Force™ continuously variable transmission (CVT) belts are engineered to deliver performance, durability, simplicity and value ideally for low to mid-range horsepower ATVs, UTVs and snowmobiles. To find the right G-Force belt for your application visit navigates.gates.com 

Break it In

Follow this video procedure to properly break in your new G-Force belt and prevent premature failure.




Break It In

Follow these steps to clean your CVT sheaves and properly break in your CVT belt for maximum belt life and performance.

Download the Tech Tip